text.skipToContent text.skipToNavigation

Catalog No. : DS6407MRSBK

Description:  60A,NLT,3P4W,MG,407,SBK,3P250V

UPC: 708917152606

Motor Inlet with Straight Adapter and Junction Box, Voltage 3 Phase 250V, Amperage 60A, 3 Poles 4 Wire, with Screw Cap and 2 Control Contacts
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

60 Amps

Voltage Rating

250 V

Classifications

Brand Name

Russellstoll