text.skipToContent text.skipToNavigation

Catalog No. : DS6407MRAB0

Description:  60A,NLT,3P4W,MG,AB0,3P250V,SC

UPC: 783786422043

Angle Adapter and Junction Box Plug Assembly with Screw Cap - Rating 60A, 3 Pole 4 Wire, 250V
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical plugs

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

60 Amps

Voltage Rating

250 V

Classifications

Brand Name

Russellstoll

Sub Brand

MaxGard

ETIM EC001322 Round socket/plug for high currents

Amperage

60 A

Construction type

Plug

Number of poles

3