text.skipToContent text.skipToNavigation

Catalog No. : DS6404MRABK

Description:  60A 3P4W 3P480V MALE REC,BBOX,ANG

UPC: 708917346579

Maxgard Male Inlet with Angle Adapter and Junction Box with Control Contacts, 60 Amp, 3 Pole 4 Wire, 30 480V, 60Hz
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

60 Amp

Voltage Rating

480 VAC

Material

Aluminum

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

60 A

Number of poles

3

Voltage

480-480 V