text.skipToContent text.skipToNavigation

Catalog No. : DS6404MRA00

Description:  60A,NLT,3P4W,MG,404,AGL,3P480V

UPC: 708917132707

Maxgard Male Inlet with Angle Adapter, 60 Amp, 3 Pole 4 Wire, 30 480V, 60Hz
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical plugs

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

60 Amps

Voltage Rating

480 V

Classifications

Brand Name

Russellstoll