text.skipToContent text.skipToNavigation

Catalog No. : DS6216FRAB0

Description:  60A,REC,2P3W,MG,216,AB0,208V

UPC: 708917265573

Female Receptacle with Angle Adapter and Junction Box, Voltage 208V, Amperage 60A, 2 Poles 3 Wire, with Screw Cap
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

2

Number Of Wires

3

Amperage Rating

60 Amps

Voltage Rating

208 V

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

60 A

Number of poles

2