text.skipToContent text.skipToNavigation

Catalog No. : DS6207MRA00

Description:  60A,2P3W,250VOLT,MALE RECPTW/ANGLE

UPC: 708917340577

Motor Inlet with Angle Adapter, Voltage 250V, Amperage 60A, 2 Poles 3 Wire, with Screw Cap
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical plugs

Specifications

Number Of Poles

2

Number Of Wires

3

Amperage Rating

60 Amps

Voltage Rating

250 V

Classifications

Brand Name

Russellstoll

Sub Brand

MaxGard