text.skipToContent text.skipToNavigation

Catalog No. : DS6204MR000

Description:  60A,NLT,2P3W,MG,204,480V

UPC: 708917147633

Maxgard Male Inlet, 60Amp, 2 Pole 3 Wire, 480V, 60Hz
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical plugs

Specifications

Number Of Poles

2

Number Of Wires

3

Amperage Rating

60 Amps

Voltage Rating

480 V

Classifications

Brand Name

Russellstoll