text.skipToContent text.skipToNavigation

Catalog No. : DS6101MRAB0

Description:  60A,NLT,2P3W,MG,101,AB0,220V,50HZ

UPC: 708917314059

MaxGard Male Inlet with Angle Adapter and Junction Box, 60 Amp, 2 Pole 3 Wire, 220V, 50Hz
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Special Features

Waterproof construction provides environmental separation at the front of each device (they don't have to be connected together just to be called "watertight").

Application

Power for trade show exhibits and concerts

Specifications

Number Of Poles

2

Number Of Wires

3

Amperage Rating

60 Amps

Voltage Rating

220 V

Material

Cast Aluminum

Classifications

Brand Name

Russellstoll