text.skipToContent text.skipToNavigation

Catalog No. : DS4613MP000

Description:  400A,PLG,2P3W,MG,613,250VDC

UPC: 708917299912

Male Plug, Voltage 250VDC, Amperage 400A, 3 Poles 4 Wire, with Screw Cap
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

400 Amps

Voltage Rating

250 VDC

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

400 A

Construction type

Plug

Number of poles

2