text.skipToContent text.skipToNavigation

Catalog No. : DS4523MRAB0

Description:  600A,NLT,4P5W,MG,523,277/480V

UPC: 708917304531

MaxGard Male Inlet with Angle Adapter and Junction Box, 400 Amp, 4 Pole 5 Wire, Reserved,
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Special Features

Waterproof construction provides environmental separation at the front of each device (they don't have to be connected together just to be called "watertight").

Application

Shore power to marine vessels-sightseeing boats

Specifications

Number Of Poles

4

Number Of Wires

5

Amperage Rating

600 Amps

Voltage Rating

480 V

Material

Cast Aluminum

Classifications

Brand Name

Russellstoll