text.skipToContent text.skipToNavigation

Catalog No. : DS4523MRA0K

Description:  600A,NLT,4P5W,MG,504,3PY277/480

UPC: 708917330714

MaxGard Male Inlet with Angle Adapter and Control Contacts, 400 Amp, 4 Pole 5 Wire, 30Y 277/480V, 60Hz
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Special Features

Waterproof construction provides environmental separation at the front of each device (they don't have to be connected together just to be called "watertight").

Application

Shore power to marine vessels-sightseeing boats

Specifications

Number Of Poles

4

Number Of Wires

5

Amperage Rating

600 Amps

Material

Cast Aluminum

Classifications

Brand Name

Russellstoll