text.skipToContent text.skipToNavigation

Catalog No. : DS4521MR000

Description:  MG M INLT 400AMP, 4P5W, 3PH250/440

UPC: 708917347040

Maxgard Male Inlet, 400 Amp, 4 Pole 5 Wire, 3 Phase Y 250/440V, 60Hz
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical plugs

Specifications

Number Of Poles

4

Number Of Wires

5

Amperage Rating

400 Amps

Voltage Rating

250/440 V

Phase

3

Classifications

Brand Name

Russellstoll