text.skipToContent text.skipToNavigation

Catalog No. : DS4521MP000

Description:  400A,PLG,4P5W,MG,521,3PY250V

UPC: 708917199458

Maxgard Male Plug, 400 Amp, 4 Pole 5 Wire, 30y 250/440V, 60Hz
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical plugs

Specifications

Number Of Poles

4

Number Of Wires

5

Amperage Rating

400 Amps

Voltage Rating

250/440 V

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

400 A

Construction type

Plug

Number of poles

4