text.skipToContent text.skipToNavigation

Catalog No. : DS4516MRABK

Description:  400A,NLT,4P5W,MG,516,ABK,3PY120V

UPC: 708917155171

Motor Inlet with Angle Adapter and Junction Box, Voltage 3 Phase Y 120/208V, Amperage 400A, 3 Poles 4 Wire, with Screw Cap and 2 Control Contacts
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

400 Amps

Voltage Rating

120/208 V

Classifications

Brand Name

Russellstoll