text.skipToContent text.skipToNavigation

Catalog No. : DS4516MRA00

Description:  400A,NLT,4P5W,MG,516,3PY120V,AA

UPC: 708917312284

Motor Inlet with Angle Adapter, Voltage 3 Phase Y 120/208V, Amperage 400A, 4 Poles 5 Wire, with Screw Cap
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical plugs

Specifications

Number Of Poles

4

Number Of Wires

5

Amperage Rating

400 Amps

Voltage Rating

120/208 V

Phase

Three

Classifications

Brand Name

Russellstoll