text.skipToContent text.skipToNavigation

Catalog No. : DS4516FR000

Description:  400A,REC,4P5W,MG,516,3PY120V

UPC: 708917157649

Female Receptacle, Voltage 3 Phase Y 120/208V, Amperage 400A, 3 Poles 4 Wire, with Screw Cap
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

400 Amps

Voltage Rating

120/208 V

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

400 A

Number of poles

4