text.skipToContent text.skipToNavigation

Catalog No. : DS4514MR000

Description:  400A,NLT,4P5W,MG,514,3PY347V

UPC: 708917212607

Maxgard Male Inlet, 400 Amp, 4 Pole 5 Wire, 30y 347/600V, 60Hz
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical plugs

Specifications

Number Of Poles

4

Number Of Wires

5

Amperage Rating

400 Amps

Voltage Rating

347/600 V

Classifications

Brand Name

Russellstoll