text.skipToContent text.skipToNavigation

Catalog No. : DS4507MRAB0

Description:  400A,NLT,4P5W,MG,3P125/250V,AA,JB

UPC: 708917402763

MaxGard Male Inlet with Angle Adapter and Junction Box, 400 Amp, 4 Pole 5 Wire, 30Y 125/250V, 60Hz
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Special Features

Waterproof construction provides environmental separation at the front of each device (they don't have to be connected together just to be called "watertight").

Application

Shore power to marine vessels-sightseeing boats

Specifications

Number Of Poles

4

Number Of Wires

5

Amperage Rating

400 Amps

Voltage Rating

250 V

Material

Cast Aluminum

Classifications

Brand Name

Russellstoll