Catalog No. : DS4504MP000
Description: 400A,PLG,4P5W,MG,504,3PY277V
UPC: 708917145257
MaxGard Male Plug, 400 Amp, 4 Pole 5 Wire, 30Y 277/480V, 60Hz
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical plugs |
|
Special Features |
Waterproof construction provides environmental separation at the front of each device (they don't have to be connected together just to be called "watertight"). |
|
Application |
Shore power to marine vessels-sightseeing boats |
Specifications
|
Material |
Cast Aluminum |
Classifications
|
Brand Name |
Russellstoll |
ETIM Classification
ETIM
EC001322 Round socket/plug for high currents
|
Amperage |
400 A |
|
Construction type |
Plug |
|
Number of poles |
4 |