text.skipToContent text.skipToNavigation

Catalog No. : DS4504FRABK

Description:  400A,REC,4P5W,MG,504,ABK,3PY277V

UPC: 708917239819

Female Receptacle with Angle Adapter and Junction Box, Voltage 3 Phase Y 277/480V, Amperage 400A, 4 Poles 5 Wire, with Screw Cap and 2 Control Contacts
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

4

Number Of Wires

5

Amperage Rating

400 Amps

Voltage Rating

277/480 V

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

400 A

Number of poles

4