text.skipToContent text.skipToNavigation

Catalog No. : DS4416MRAB0

Description:  400A,NLT,3P4W,MG,416,AB0,3P208V

UPC: 708917262114

Maxgard Male Inlet with Angle Adapter and Junction Box, 400 Amp, 3 Pole 4 Wire, 30 208V, 60Hz
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical plugs

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

400 Amps

Voltage Rating

208 V

Classifications

Brand Name

Russellstoll