text.skipToContent text.skipToNavigation

Catalog No. : DS4204MRAB0

Description:  400A,NLT,2P3W,MG,204,AB0,480V

UPC: 708917298403

Motor Inlet with Angle Adapter and Junction Box, Voltage 480V, Amperage 400A, 2 Poles 3 Wire, with Screw Cap
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical plugs

Specifications

Number Of Poles

2

Number Of Wires

3

Amperage Rating

400 Amps

Voltage Rating

480 V

Classifications

Brand Name

Russellstoll