text.skipToContent text.skipToNavigation

Catalog No. : DS4204FP000

Description:  400A,CON,2P3W,MG,204,480V

UPC: 708917298335

Female Connector, Voltage 480V, Amperage 400A, 2 Poles 3 Wire, with Screw Cap
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

2

Number Of Wires

3

Amperage Rating

400 Amps

Voltage Rating

480 V

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

400 A

Number of poles

2