text.skipToContent text.skipToNavigation

Catalog No. : DS3521MRABK

Description:  30A,NLT,4P5W,MG,521,ABK,3PY250V

UPC: 708917180210

Motor Inlet with Angle Adapter and Junction Box, Voltage 3 Phase Y 250/440V, Amperage 30A, 4 Poles 5 Wire, with Screw Cap and 2 Control Contacts
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

4

Number Of Wires

5

Amperage Rating

30 Amps

Voltage Rating

250/440 V

Classifications

Brand Name

Russellstoll

Sustainability

Environmental product declaration

MNS Rear Low Voltage Switchgear EPD

MNS_EcoSolutions

MNS 3.0 Low Voltage Switchgear EPD