text.skipToContent text.skipToNavigation

Catalog No. : DS3521MR000

Description:  30A,NLT,4P5W,MG,521,3PY250V

UPC: 708917271338

Maxgard Male Inlet, 30 Amp, 4 Pole 5 Wire, 30y 250/440V, 60Hz
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical plugs

Specifications

Number Of Poles

4

Number Of Wires

5

Amperage Rating

30 Amps

Voltage Rating

250/440 V

Classifications

Brand Name

Russellstoll