text.skipToContent text.skipToNavigation

Catalog No. : DS3514MP00K

Description:  30A PLG 4P5W MG 514 00K 600V

UPC: 708917346944

Maxgard Male Plug, 30 Amp, 4 Pole 5 Wire, 3 Phase 347/600V, 60Hz, with 2 Control Contacts
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical plugs

Specifications

Number Of Poles

4

Number Of Wires

5

Amperage Rating

30 Amps

Voltage Rating

600 V

Phase

3 Phase

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

30 A

Construction type

Plug

Number of poles

4