text.skipToContent text.skipToNavigation

Catalog No. : DS3507MRABK

Description:  30A,NLT,4P5W,MG,125/250V

UPC: 708917307242

MaxGard Male Inlet with Angle Adapter, Junction Box and Control Contacts, 30 Amp, 4 Pole 5 Wire, 30Y 125/250V, 60Hz
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Special Features

Waterproof construction provides environmental separation at the front of each device (they don't have to be connected together just to be called "watertight").

Application

For use in "People Movers" which require aire conditioning and heater unit power when docked at end of line locations for maintenance and overhaul, ex: Dulles Airport.

Specifications

Number Of Poles

4

Number Of Wires

5

Amperage Rating

30 Amps

Voltage Rating

250 V

Material

Cast Aluminum

Classifications

Brand Name

Russellstoll