text.skipToContent text.skipToNavigation

Catalog No. : DS3505MP000/JG64

Description:  30A,NTL,4P5W,MG,3P250/440V,3/4BSHG

UPC: 708917332237

MaxGard Male Plug, 30 Amp, 4 Pole 5 Wire, 3 Phase 250/440V, 50Hz, with 3/4 Inch Bushing
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Special Features

Waterproof construction provides environmental separation at the front of each device (they don't have to be connected together just to be called "watertight").

Application

For use in "People Movers" which require aire conditioning and heater unit power when docked at end of line locations for maintenance and overhaul, ex: Dulles Airport.

Specifications

Number Of Poles

4

Number Of Wires

5

Amperage Rating

30 Amps

Material

Cast Aluminum

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

30 A

Construction type

Plug

Number of poles

4