text.skipToContent text.skipToNavigation

Catalog No. : DS3504MRSB0

Description:  30A NLT 4P5W 277/480SC straight MT

UPC: 708917345916

Motor Inlet with Straight Adapter and Junction Box, Voltage 3 Phase Y 277/480V, Amperage 30A, 4 Poles 5 Wire, with Screw Cap
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical plugs

Specifications

Number Of Poles

4

Number Of Wires

5

Amperage Rating

30 Amps

Voltage Rating

277 V

Phase

3 Phase

Classifications

Brand Name

Russellstoll