text.skipToContent text.skipToNavigation

Catalog No. : DS3504MP000/JG63

Description:  30A,PLG,4P5W,MG,3P7277V,.625 BSHG

UPC: 708917312093

Male Plug, Voltage 3 Phase Y 277/480V, Amperage 30A, 4 Poles 5 Wire, with Screw Cap and 0.625 Inch Bushing
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

4

Number Of Wires

5

Amperage Rating

30 Amps

Voltage Rating

277/480 V

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

30 A

Construction type

Plug

Number of poles

4