text.skipToContent text.skipToNavigation

Catalog No. : DS3504FRAB0

Description:  30A,REC,4P5W,MG,504,AB0,3PY277V

UPC: 708917298823

Female Receptacle with Angle Adapter and Junction Box, Voltage 3 Phase Y 277/480V, Amperage 30A, 4 Poles 5 Wire, with Screw Cap
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

4

Number Of Wires

5

Amperage Rating

30 Amps

Voltage Rating

277/480 V

Classifications

Brand Name

Russellstoll

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
UL E2630 N/A QLIW N/A N/A
ETIM EC001322 Round socket/plug for high currents

Amperage

30 A

Number of poles

4