text.skipToContent text.skipToNavigation

Catalog No. : DS3416MRA00

Description:  MG, MALE INLET, ANG, 3P4W, 208V,30A

UPC: 708917348252

MaxGard Male Inlet with Angle Adapter, 30 Amp, 3 Pole 4 Wire, 30 208V, 60Hz
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical plugs

Special Features

Waterproof construction provides environmental separation at the front of each device (they don't have to be connected together just to be called "watertight").

Application

For use in "People Movers" which require aire conditioning and heater unit power when docked at end of line locations for maintenance and overhaul, ex: Dulles Airport.

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

30

Material

Cast Aluminum

Classifications

Brand Name

Russellstoll