text.skipToContent text.skipToNavigation

Catalog No. : DS3414MRAB0

Description:  30A,NLT,3P4W,MG,414,ABO,3P600V

UPC: 708917347989

MaxGard Male Inlet with Angle Adapter and Junction Box, 30 Amp, 3 Pole 4 Wire, 30 600V, 60Hz
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Special Features

Waterproof construction provides environmental separation at the front of each device (they don't have to be connected together just to be called "watertight").

Application

For use in "People Movers" which require aire conditioning and heater unit power when docked at end of line locations for maintenance and overhaul, ex: Dulles Airport.

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

30 Amp

Voltage Rating

600 V

Material

Cast Aluminum

Classifications

Brand Name

Russellstoll