text.skipToContent text.skipToNavigation

Catalog No. : DS3414FRAB0

Description:  30A,REC,3P4W,MG,414,AB0,3P600V

UPC: 708917207740

Female Receptacle with Angle Adapter and Junction Box, Voltage 3 Phase 600V, Amperage 30A, 3 Poles 4 Wire, with Screw Cap
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

30 Amps

Voltage Rating

600 V

Classifications

Brand Name

Russellstoll

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
UL E2630 N/A QLIW N/A N/A
ETIM EC001322 Round socket/plug for high currents

Amperage

30 A

Number of poles

3