text.skipToContent text.skipToNavigation

Catalog No. : DS3407MRA00

Description:  30A,NLT,3P4W,MG,407,AGL,3P250V

UPC: 708917333708

Motor Inlet with Angle Adapter, Voltage 3 Phase 250V, Amperage 30A, 3 Poles 4 Wire, with Screw Cap
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical plugs

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

30 Amps

Voltage Rating

250 V

Phase

3

Classifications

Brand Name

Russellstoll

Sub Brand

MaxGard