Catalog No. : DS3407MP000
Description: 30A,PLG,3P4W,MG,407,3P250V
UPC: 708917195412
Maxgard Male Plug, 30Amp, 3 Pole 4 Wire, 3 Phase 250V, 60Hz
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical plugs |
Specifications
|
Number Of Poles |
3 |
|
Number Of Wires |
4 |
|
Amperage Rating |
30 Amps |
|
Voltage Rating |
250 V |
|
Phase |
3 |
Classifications
|
Brand Name |
Russellstoll |
|
Sub Brand |
MaxGard |
|
Standard |
UL e68085 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E68085 | N/A | RSPX | N/A | N/A |
ETIM Classification
ETIM
EC001322 Round socket/plug for high currents
|
Amperage |
30 A |
|
Construction type |
Plug |
|
Number of poles |
3 |