text.skipToContent text.skipToNavigation

Catalog No. : DS3407FR000

Description:  30A, REC, 3P4W, MG, 307, 125/250V

UPC: 708917343806

MaxGard, 30 AMP Receptacle, 3-Pole 4-Wire, 307, 125/250V
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical plugs

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

30 Amps

Voltage Rating

125/250 V

Classifications

Brand Name

Russellstoll

Sub Brand

MaxGard

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
UL E2630 N/A QLIW N/A N/A
ETIM EC001322 Round socket/plug for high currents

Amperage

30 A

Number of poles

3