Catalog No. : DS3404MRAB0
Description: 30A,NLT,3P4W,MG,404,AB0,3P480V
UPC: 708917131922
MaxGard Male Inlet with Angle Adapter and Junction Box, 30 Amp, 3 Pole 4 Wire, 30 480V, 60Hz
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical plugs |
|
Special Features |
Waterproof construction provides environmental separation at the front of each device (they don't have to be connected together just to be called "watertight"). |
|
Application |
For use in "People Movers" which require aire conditioning and heater unit power when docked at end of line locations for maintenance and overhaul, ex: Dulles Airport. |
Specifications
|
Material |
Cast Aluminum |
Classifications
|
Brand Name |
Russellstoll |