text.skipToContent text.skipToNavigation

Catalog No. : DS3404MP000/JG64

Description:  30A,PLG,3P4W,MG,404,3P480V,JG64

UPC: 708917313052

Male Plug, Voltage 3 Phase 480V, Amperage 30A, 3 Poles 4 Wire, with Screw Cap and 0.750 Inch Bushing
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

30 Amps

Voltage Rating

480 V

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

30 A

Construction type

Plug

Number of poles

3