text.skipToContent text.skipToNavigation

Catalog No. : DS3307MP000

Description:  30A,PLG3P4W,MG,307,125/250V

UPC: 708917152811

MaxGard Male Plug, 30 Amp, 3 Pole 4 Wire, 125/250V, 60Hz
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical plugs

Special Features

Waterproof construction provides environmental separation at the front of each device (they don't have to be connected together just to be called "watertight").

Application

For use in "People Movers" which require aire conditioning and heater unit power when docked at end of line locations for maintenance and overhaul, ex: Dulles Airport.

Specifications

Material

Cast Aluminum

Classifications

Brand Name

Russellstoll

Standard

UL e68085

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
UL E68085 N/A RSPX N/A N/A
ETIM EC001322 Round socket/plug for high currents

Amperage

30 A

Construction type

Plug

Number of poles

3