text.skipToContent text.skipToNavigation

Catalog No. : DS3207MRAB0

Description:  30A,NLT,2P3W,MG,207,AB0,250V

UPC: 708917261773

Maxgard Male Inlet with Angle Adapter and Junction Box, 30Amp, 2 Pole 3 Wire, 250V, 60Hz
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical plugs

Specifications

Number Of Poles

2

Number Of Wires

3

Amperage Rating

30 Amps

Voltage Rating

250 V

Classifications

Brand Name

Russellstoll