text.skipToContent text.skipToNavigation

Catalog No. : DS3104MR000

Description:  30A,NLT,2P3W,MG,104,277V

UPC: 708917204879

Maxgard Male Inlet, 30Amp, 2 Pole 3 Wire, 277V, 60Hz
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical plugs

Specifications

Number Of Poles

2

Number Of Wires

3

Amperage Rating

30 Amps

Voltage Rating

277 V

Classifications

Brand Name

Russellstoll