text.skipToContent text.skipToNavigation

Catalog No. : DS2618MP000

Description:  MAXGARD 200A 28VDC 2P3W PLUG

UPC: 708917343349

MaxGard, 200 AMP Plug, 28VDC, 2-Pole 3 Wire, Cooper Free Aluminum Housing
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical plugs

Specifications

Number Of Poles

2

Number Of Wires

3

Amperage Rating

200 A

Voltage Rating

28 VDC

Material

Aluminum

Classifications

Brand Name

Russellstoll

Sub Brand

MaxGard

ETIM EC001322 Round socket/plug for high currents

Amperage

200 A

Construction type

Plug

Number of poles

2