text.skipToContent text.skipToNavigation

Catalog No. : DS2521MP000

Description:  200A,PLG,4P5W,MG,521,3PY250V

UPC: 708917134169

Male Plug, Voltage 3 Phase Y 250/440V, Amperage 200A, 4 Poles 5 Wire, with Screw Cap
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical plugs

Specifications

Number Of Poles

4

Number Of Wires

5

Amperage Rating

200 Amps

Voltage Rating

250/440 V

Phase

Three

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

200 A

Construction type

Plug

Number of poles

4