text.skipToContent text.skipToNavigation

Catalog No. : DS2517MRA00

Description:  200A,NLT,4P5W,MG,AGL,3P120/208V

UPC: 708917311973

Motor Inlet with Angle Adapter, Voltage 3 Phase 120V/208V, Amperage 200A, 4 Poles 5 Wire, with Screw Cap
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

4

Number Of Wires

5

Amperage Rating

200 Amps

Voltage Rating

120/208 V

Classifications

Brand Name

Russellstoll