text.skipToContent text.skipToNavigation

Catalog No. : DS2514MR000

Description:  MG 200A 4P5W 3Y 347/600V INLET

UPC: 708917343844

MaxGard, 200 AMP Inlet, 4-Pole 5-Wire, 504, 3-Phase, 347/600VAC
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical plugs

Specifications

Number Of Poles

4

Number Of Wires

5

Amperage Rating

200 A

Voltage Rating

347/600 VAC

Phase

3

Classifications

Brand Name

Russellstoll

Sub Brand

MaxGard