text.skipToContent text.skipToNavigation

Catalog No. : DS2513FP00K

Description:  200A,CON,4P5W,MG,230VDC,CC,SC

UPC: 708917311423

Female Connector, Voltage 230VDC, Amperage 200A, 4 Poles 5 Wire, with Screw Cap and 2 Control Contacts
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

4

Number Of Wires

5

Amperage Rating

200 Amps

Voltage Rating

230 VDC

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

200 A

Number of poles

4