text.skipToContent text.skipToNavigation

Catalog No. : DS2504FRAB0/C300

Description:  200A,REC,4P5W,MG,AB0,3PY277V,2IN@C

UPC: 708917333722

Reverse Service Receptacle with Screw Cap, Angle Adapter and Junction Box, 200Amps, 3 Pole 4 Wire, 480 Volts
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

4

Number Of Wires

5

Amperage Rating

200 Amps

Voltage Rating

480 V

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

200 A

Number of poles

4