text.skipToContent text.skipToNavigation

Catalog No. : DS2504FP000/DF2027

Description:  200A,CON,4P5W,MG,504,3PY277V,1.688

UPC: 708917129387

MaxGard Female Connector, 200 Amp, 4 Pole 5 Wire, 30Y 277/480V, 60Hz, with 1.688 Inch Bushing
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Special Features

Waterproof construction provides environmental separation at the front of each device (they don't have to be connected together just to be called "watertight").

Application

Electrical hook-up of mobile medical imging (MMI trailers).

Specifications

Number Of Poles

4

Number Of Wires

5

Amperage Rating

200 Amps

Voltage Rating

277 V

Material

Cast Aluminum

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

200 A

Number of poles

4