text.skipToContent text.skipToNavigation

Catalog No. : DS2504FP000/DF2024

Description:  200A,CON,4P5W,MG,504,3PY277V

UPC: 708917313090

Multi Contact Connector, 200 Amps, 4 Pole 5 Wire, 3 Phase 277VAC
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

4

Number Of Wires

5

Amperage Rating

200 Amps

Voltage Rating

277 V

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

200 A

Number of poles

4